HT20-30F/4.FL
Diffuse sensor with background suppression
Applies to standard order quantities.
| Series | 20 flat |
| Operating principle | Diffuse reflection principle with background suppression |
| Black-white error | < 7% |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.001 ... 0.03 m |
| Operating range, gray 18% | 0.002 ... 0.029 m |
| Operating range, black 6% | 0.002 ... 0.028 m |
| Operating range limit | 0.01 ... 0.035 m |
| Operating range limit | Typical operating range |
| Permanently set operating range | 0.03 m |
| Beam path | Typ. focus at 15 mm |
| Light source | PinPoint LED, Red |
| Wavelength | 630 nm |
| LED group | Exempt group (in acc. with EN 62471) |
| Light spot size [at sensor distance] | 4 mm [30 mm] |
| Type of light spot geometry | Round |
| Minimum detectable object size | typ. 0.2 mm |
| Light beam exit | Frontal |
| Protective circuit | Overload protection Polarity reversal protection |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 15 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching voltage, type. | 30 V |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching frequency | 1,000 Hz |
| Response time | 0.5 ms |
| Einschaltverzögerung | < 100 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable |
| Cable length | 2,000 mm |
| Sheathing material | PVC |
| Cable color | Black |
| Number of conductors | 3 -wire |
| Wire cross section | 0.1 mm² |
| Dimension (W x H x L) | 14 mm x 20.5 mm x 4.2 mm |
| Housing material | Plastic |
| Plastic housing | PBT+ABS |
| Lens cover material | Plastic / PMMA |
| Net weight | 10 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting, 2 x ø 2.2 mm |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | -25 ... 55 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | CE c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ECLASS 14.0 | 27270903 |
| ECLASS 15.0 | 27270903 |
| ECLASS 16.0 | 27270903 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |
| ETIM 8.0 | EC002719 |
| ETIM 9.0 | EC002719 |
| ETIM 10.0 | EC002719 |
| UNSPSC 26.08 | 39121528 |