MA 258i EtherNet/IP Gateway
Modular connection unit
Part no.:
50114157
2 Working Days
| Series | MA 2xxi |
| Suitable for | BCL 2x series bar code readers BCL 8 series bar code readers BPS 8 series bar code positioning system DCR 200i series stationary 2D-code readers FIS series mobile 2D-code readers HFxx series mobile RFID read/write systems HS 65x8 IT 1900g series mobile 2D-code readers IT 1902g series mobile 2D-code readers IT 1910 series mobile 2D-code readers IT 1911i series mobile 2D-code readers LSIS 222 series stationary 2D-code readers RFI RFM |
| Supply voltage UB | 18 ... 30 V, DC |
| Current consumption, max. | 300 mA |
| Type | EtherNet IP, RS 232 |
| Number of connections | 6 Piece(s) |
| Function | Connection to device |
| Type of connection | Plug connector |
| Function | BUS OUT |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | BUS IN |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Function | Service interface |
| Type of connection | Sub-D |
| No. of pins | 9 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 107 mm x 40 mm x 180 mm |
| Housing material | Metal |
| Net weight | 700 g |
| Housing color | Red, RAL 3000 |
| Type of fastening | Through-hole mounting |
| Type of display | LED |
| Number of LEDs | 4 Piece(s) |
| Ambient temperature, operation | -30 ... 55 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 5 ... 90 % |
| Degree of protection | IP 65 |
| Approvals | c UL US |
| Customs tariff number | 85176200 |
| ECLASS 5.1.4 | 27379201 |
| ECLASS 8.0 | 27379201 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27069190 |
| ECLASS 11.0 | 27069090 |
| ECLASS 12.0 | 27069090 |
| ECLASS 13.0 | 27069090 |
| ECLASS 14.0 | 27069090 |
| ECLASS 15.0 | 27069090 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |
3D-CAD model - zip
EPLAN macro - edz