TL305-AC.MA1
Tower light element
Part no.:
50153014
2 Working Days
| Series | TL 305-AC |
| Suitable for | TL 305 tower lights TL 305-IOL tower lights |
| Design | Cylindrical |
| Dimension (Ø x L) | 40 mm x 50 mm |
| Housing material | Aluminum |
| Net weight | 87 g |
| Design of mounting device | Clamping adapter for mounting on a rod profile. Connection of the lamp to the clamping adapter using an M30 thread |
| Customs tariff number | 76169990 |
| ECLASS 5.1.4 | 27371234 |
| ECLASS 8.0 | 27371234 |
| ECLASS 9.0 | 27371234 |
| ECLASS 10.0 | 27371234 |
| ECLASS 11.0 | 27371234 |
| ECLASS 12.0 | 27371234 |
| ECLASS 13.0 | 27371234 |
| ECLASS 14.0 | 27371234 |
| ECLASS 15.0 | 27371234 |
| ETIM 5.0 | EC001259 |
| ETIM 6.0 | EC001259 |
| ETIM 7.0 | EC001259 |
| ETIM 8.0 | EC001259 |
| ETIM 9.0 | EC001259 |
| ETIM 10.0 | EC001259 |