OGS 600-280/D3-M12.8
Optical guidance sensor
Applies to standard order quantities.
| Series | OGS 600 |
| Application | Optical guidance |
| Trace types | Dark trace on light background Light trace on dark background Retro-reflective trace |
| Working range | 10 ... 70 mm |
| Light source | LED, Red |
| Wavelength | 634 nm |
| Detection width for complete trace | 265 mm |
| Measurement value resolution | 1 mm, Working distance 35 mm |
| Linearity error | 0 ... 5 mm, Working distance 35 mm |
| Output value for edges | 170 ... 2,830 |
| Maximum output value | 0 ... 3,000 |
| Supply voltage UB | 18 ... 30 V, DC, Incl. residual ripple |
| Number of digital switching outputs | 1 Piece(s) |
| Switching element | Transistor, PNP |
| Number of inputs/outputs selectable | 1 Piece(s) |
| Cycle time | 10 ms |
| Type | RS 485 |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| No. of pins | 8 -pin |
| Dimension (W x H x L) | 34.5 mm x 47.5 mm x 360 mm |
| Lens cover material | Plastic |
| Net weight | 405 g |
| Ambient temperature, operation | -15 ... 50 °C |
| Ambient temperature, storage | -30 ... 60 °C |
| Degree of protection | IP 65 |
| Approvals | c UL US |
| Standards applied | EN 60947-5-2:2007+A1:2012 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270906 |
| ECLASS 8.0 | 27270906 |
| ECLASS 9.0 | 27270906 |
| ECLASS 10.0 | 27270906 |
| ECLASS 11.0 | 27270906 |
| ECLASS 12.0 | 27270906 |
| ECLASS 13.0 | 27270906 |
| ECLASS 14.0 | 27270906 |
| ECLASS 15.0 | 27270906 |
| ECLASS 16.0 | 27270906 |
| ETIM 5.0 | EC001820 |
| ETIM 6.0 | EC001820 |
| ETIM 7.0 | EC001820 |
| ETIM 8.0 | EC001820 |
| ETIM 9.0 | EC001820 |
| ETIM 10.0 | EC001820 |
| UNSPSC 26.08 | 39121528 |