TKS 40x60.Chem
Reflector
Part no.:
50136383
Delivery time approx. 10 business days
| Area of application | Food |
| Design | Rectangular |
| Triple reflector size | 4 mm |
| Mounting dimension, width | 41 mm |
| Mounting dimension, height | 60 mm |
| Mounting dimension, thickness | 8 mm |
| Reflective surface, height | 56 mm |
| Reflective surface, width | 37 mm |
| Reflector material | Plastic |
| Material of base material | Plastic |
| Polarization-changing | Yes |
| Chemical designation, reflector material | PET |
| Structure, active surface | Triple |
| Net weight | 16 g |
| Type of fastening | Adhesive Through-hole mounting |
| Compatibility of materials | Alcohol ECOLAB H2O2 |
| Ambient temperature, operation | -40 ... 65 °C |
| Degree of protection | IP 67 |
| Customs tariff number | 90029000 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |