DDLS 200/120.2-50-M12
Optical data transmission
Applies to standard order quantities.
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | DDLS 200 |
| Special version | Not influenced by reflective surfaces Operation of parallel light axes |
| Working range | 200 ... 120,000 mm |
| Light source | LED, Infrared |
| Transmission frequency | F2 |
| Opening angle | 1 ° |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of digital switching inputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Type | CANopen, DeviceNet |
| Transmission speed | 10 ... 1,000 kBit/s |
| Transmission speed | 125 ... 500 kBit/s |
| Number of connections | 3 Piece(s) |
| Type of connection | Connector |
| Designation on device | BUS IN |
| Thread size | M12 |
| Type | Male |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Type of connection | Connector |
| Designation on device | BUS OUT |
| Thread size | M12 |
| Type | Female |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Type of connection | Connector |
| Designation on device | PWR |
| Thread size | M12 |
| Type | Male |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 89.25 mm x 196.5 mm x 111.8 mm |
| Housing material | Metal |
| Net weight | 1,245 g |
| Type of display | Bar graph LED |
| Ambient temperature, operation | -5 ... 50 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 65 |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | EN 61000-6-2:2005 EN 61000-6-4:2001 |
| Test procedure for noise in accordance with standard | EN 60068-2-64 |
| Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
| Test procedure for shock in accordance with standard | EN 60068-2-27 EN 60068-2-29 |
| Customs tariff number | 84718000 |
| ECLASS 5.1.4 | 19039001 |
| ECLASS 8.0 | 19179090 |
| ECLASS 9.0 | 19179090 |
| ECLASS 10.0 | 19170506 |
| ECLASS 11.0 | 19170506 |
| ECLASS 12.0 | 19170506 |
| ECLASS 13.0 | 19170506 |
| ECLASS 14.0 | 19170506 |
| ECLASS 15.0 | 19170506 |
| ECLASS 16.0 | 19170506 |
| ETIM 5.0 | EC000515 |
| ETIM 6.0 | EC000515 |
| ETIM 7.0 | EC000515 |
| ETIM 8.0 | EC000515 |
| ETIM 9.0 | EC000515 |
| ETIM 10.0 | EC000515 |
| UNSPSC 26.08 | 43201544 |