MSI 430-03
Safety control
Part no.:
50132989
2 Working Days
| Series | MSI 430 |
| Type | Safety control |
| Application | Monitoring of safety functions |
| Number of safe I/Os | 16 IN, 4 OUT, 4 programmable I/O |
| Functions | 3 Industrial Ethernet protocols on-board: PROFINET, EtherNet IP, Modbus TCP 4 configurable safe I/Os (via software) 24 safe I/Os 40 certified function modules Configuration via mini USB or Ethernet (TCP/IP) Expandable with up to 12 I/O modules Freely configurable with MSI.designer (license-free) Modularly expandable safety control Program memory in SD card format (512 MB) Switching current 4 A per output Transfer of diagnostic data via external fieldbus gateways Up to 300 function modules in a project |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | Up to and including e, EN ISO 13849-1 |
| PFHD | 4,3E-09 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| Supply voltage UB | 24 V, DC, -30 ... 25 % |
| Power consumption, max. | 3.3 W |
| Number of outputs | 4 Piece(s) |
| Number of configurable inputs/outputs | 4 Piece(s) |
| Type of digital output | Transistor |
| Short circuit protection, outputs | Yes |
| Nominal output current per output, max. | ≤ 12 A / 8 ms |
| Number of inputs | 16 Piece(s) |
| Voltage permitted at the input | HIGH: 13 … 30 V LOW: -5 … +5 V |
| Input current at signal 1 | HIGH: typ. 2.3 mA / max. 6 mA LOW: < 2 |
| Type | Ethernet, USB |
| Function | Configuration via software |
| Function | Configuration via software |
| Number of connections | 3 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Terminal |
| Type of terminal | Spring-cage terminal |
| No. of pins | 32 -pin |
| Function | Configuration interface |
| Type of connection | USB |
| Connector type | USB 2.0 Mini-A |
| Function | BUS OUT |
| Type of connection | RJ45 |
| Connection cross sections | 2 x 0.2 to 1.5 mm², wire 2 x 0.25 to 1.5 mm², wire with wire-end sleeve (pressed in trapezium shape) |
| Dimension (W x H x L) | 45 mm x 107 mm x 121 mm |
| Net weight | 290 g |
| Housing color | Gray |
| Type of fastening | Snap-on mounting |
| Ambient temperature, operation | -25 ... 65 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Relative humidity (non-condensing) | 10 ... 95 % |
| Degree of protection | IP 20 |
| Protection class | III |
| Approvals | TÜV Rheinland c UL US |
| Vibration resistance | 5 ... 150 Hz |
| Test procedure for oscillation in accordance with standard | EN 60068-2-6 |
| Shock resistance, continuous shock | 10 g, 16 ms, EN 60068-2-29 |
| Shock resistance, single shock | 30 g, 11 ms, EN 60068-2-27 |
| Customs tariff number | 85371091 |
| ECLASS 5.1.4 | 27243001 |
| ECLASS 8.0 | 27243101 |
| ECLASS 9.0 | 27243101 |
| ECLASS 10.0 | 27243101 |
| ECLASS 11.0 | 27243101 |
| ECLASS 12.0 | 27243101 |
| ECLASS 13.0 | 27243101 |
| ECLASS 14.0 | 27243101 |
| ECLASS 15.0 | 27243101 |
| ETIM 5.0 | EC002538 |
| ETIM 6.0 | EC002538 |
| ETIM 7.0 | EC002538 |
| ETIM 8.0 | EC002538 |
| ETIM 9.0 | EC002538 |
| ETIM 10.0 | EC002538 |
3D-CAD model - zip
EPLAN macro - edz
Package insert - pdf
User's guide - Hardware MSI 400 - pdf
User's guide - Software MSI.designer - pdf
User's guide - Gateways MSI 400 - pdf
Data sheet - pdf
Product brochure - pdf
Product brochure - Safety at Leuze - pdf
Product flyer - pdf