SETLS+LE20-1000/2X-200-M8
Throughbeam photoelectric sensor set
Applies to standard order quantities.
| Series | 20 slim |
| Operating principle | Throughbeam principle |
| Device type | Set (transmitter and receiver) |
| Operating range | 0 ... 1 m (guaranteed operating range) |
| Operating range limit | 0 ... 1 m (typical operating range) |
| Beam path | Divergent |
| Light source | LED, Red |
| Wavelength | 630 nm |
| LED group | Exempt group (in acc. with EN 62471) |
| Type of light spot geometry | square |
| Minimum detectable object size | typ. 2 mm |
| Light beam exit | Lateral |
| Protective circuit | Overload protection Polarity reversal protection |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current, max. Receiver | 10 mA |
| Open-circuit current, max. Transmitter | 15 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching voltage, type. | 30 V |
| Switching element | Transistor, NPN |
| Switching principle | Light switching |
| Switching frequency | 1,000 Hz |
| Response time | 0.5 ms |
| Einschaltverzögerung | < 100 ms |
| Number of connections | 2 Piece(s) |
| Function | Voltage supply |
| Type of connection | Cable with connector (transmitter) |
| Cable length | 200 mm |
| Sheathing material | PVC |
| Cable color | Gray |
| Wire cross section | 0.1 mm² |
| Thread size | M8 |
| Type | Male |
| Material | Plastic |
| No. of pins | 4 -pin |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable with connector (receiver) |
| Cable length | 200 mm |
| Sheathing material | PVC |
| Cable color | Black |
| Wire cross section | 0.1 mm² |
| Thread size | M8 |
| Type | Male |
| Material | Plastic |
| No. of pins | 4 -pin |
| Abmessung Sender (B x H x L) | 5.2 mm x 19 mm x 10 mm |
| Abmessung Empfänger (B x H x L) | 5.2 mm x 20.5 mm x 10 mm |
| Housing material | Plastic |
| Plastic housing | PBT+ABS |
| Lens cover material | Plastic / PMMA |
| Transmitter net weight | 10 g |
| Receiver net weight | 10 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting, 2 x ø 2.2 mm |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | -25 ... 55 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | CE c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270901 |
| ECLASS 8.0 | 27270901 |
| ECLASS 9.0 | 27270901 |
| ECLASS 10.0 | 27270901 |
| ECLASS 11.0 | 27270901 |
| ECLASS 12.0 | 27270901 |
| ECLASS 13.0 | 27270901 |
| ECLASS 14.0 | 27270901 |
| ECLASS 15.0 | 27270901 |
| ECLASS 16.0 | 27270901 |
| ETIM 5.0 | EC002716 |
| ETIM 6.0 | EC002716 |
| ETIM 7.0 | EC002716 |
| ETIM 8.0 | EC002716 |
| ETIM 9.0 | EC002716 |
| ETIM 10.0 | EC002716 |
| UNSPSC 26.08 | 39121528 |