IL BA 012/240 RD 301 L D
Illumination
| Type | LED bar lighting with switchable constant light |
| Suitable for | IVS 1000i & DCR 1000i |
| Special version | Protective cover, lenticular |
| Functions | Continuous operation |
| Light source | LED, Red |
| Wavelength | 446 nm |
| Transmitted-signal shape | Continuous |
| LED group | 1 |
| Opening angle, max. | 18 ° |
| Supply voltage UB | 24 V, DC |
| Power consumption, max. | 9.5 W, at 24 V DC |
| Function | Voltage supply |
| Type of connection | Cable with connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 3 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 23.1 mm x 18 mm x 254 mm |
| Housing material | Metal |
| Plastic housing | PC |
| Metal housing | Aluminium, anodized |
| Lens cover material | Plastic/PC |
| Net weight | 165 g |
| Housing color | Black |
| Type of fastening | Mounting thread Via optional mounting device |
| Ambient temperature, operation | 0 ... 40 °C |
| Ambient temperature, storage | -20 ... 40 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 40 |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| Customs tariff number | 85395100 |
| ECLASS 5.1.4 | 27310204 |
| ECLASS 8.0 | 27310204 |
| ECLASS 9.0 | 27310204 |
| ECLASS 10.0 | 27310204 |
| ECLASS 11.0 | 27310204 |
| ECLASS 12.0 | 27310204 |
| ECLASS 13.0 | 27310204 |
| ECLASS 14.0 | 27310204 |
| ECLASS 15.0 | 27310204 |
| ECLASS 16.0 | 27310204 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 43211718 |