EM-M 058 SR SSI

Rotary encoder Series Information

Part no.: 91000220

Icon Icon
Order Information Click the “Request a Quote” button to request a quote for the encoder model you want.
Series EM-M 058 SR
Basic principle absolute
Operating principle magnetic
Flange diameter Ø 58 mm
Flange type Clamping flange
Solid shaft/Hollow shaft Solid shaft
Shaft diameter Ø 10 mm
Supply voltage 4.75 ... 32 V DC
Output circuit M12A08S
M12R08S
Pulse count 1 ... 16 Bit / 0 ... 43 Bit
Operating instructions - Encoder Connector Chart EI/ES/EM - pdf
Data sheet - pdf
Mounting instructions - Hollow Shaft Encoder EI - pdf
Mounting instructions - Shaft Encoder EI - pdf
EC declaration of conformity - pdf
Certificate - UL - pdf