SLE46C-70.K4/4P-M12
Single light beam safety device receiver
Part no.:
50126330
Delivery time approx. 10 business days
| Series | 46C |
| Functions | Alignment indicator Diagnostic output |
| Type | 4, IEC/EN 61496, in combination with MSI-TRMB safety relay, In combination with MSI-TRMB safety relay |
| SIL | 3, IEC 61508, in combination with MSI-TRMB safety relay, In combination with MSI-TRMB safety relay |
| SILCL | 3, IEC/EN 62061, in combination with MSI-TRMB safety relay, In combination with MSI-TRMB safety relay |
| Performance Level (PL) | e, EN ISO 13849-1:2008, In combination with MSI-TRMB safety relay |
| MTTFd | 900 years, EN ISO 13849-1 |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849:2008, In combination with MSI-TRMB safety relay |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 24 V, DC, -20 ... 20 %, Incl. residual ripple |
| Residual ripple | 10 %, From UB |
| Open-circuit current | 0 ... 15 mA |
| Number of digital switching outputs | 2 Piece(s) |
| Switching voltage high, min. | 22 V |
| Switching voltage low, max. | 2 V |
| Switching voltage, type. | 23 V |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
| Switching element | Transistor, PNP |
| Switching principle | Dark switching |
| Function | Diagnostic output |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Function | Switching output |
| Switching frequency | 250 Hz |
| Response time | 2.5 ms |
| Readiness delay | 300 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Plastic |
| No. of pins | 4 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 20.5 mm x 76.3 mm x 44 mm |
| Housing material | Plastic |
| Plastic housing | PC-PBT |
| Lens cover material | Plastic / PMMA |
| Net weight | 50 g |
| Housing color | Yellow |
| Type of fastening | Through-hole mounting |
| Compatibility of materials | ECOLAB |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | -30 ... 60 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | III, Rating voltage 50 V |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2, IEC/EN 61496 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272701 |
| ECLASS 8.0 | 27272701 |
| ECLASS 9.0 | 27272701 |
| ECLASS 10.0 | 27272701 |
| ECLASS 11.0 | 27272701 |
| ECLASS 12.0 | 27272701 |
| ECLASS 13.0 | 27272701 |
| ECLASS 14.0 | 27272701 |
| ECLASS 15.0 | 27272701 |
| ETIM 5.0 | EC001831 |
| ETIM 6.0 | EC001831 |
| ETIM 7.0 | EC001831 |
| ETIM 8.0 | EC001831 |
| ETIM 9.0 | EC001831 |
| ETIM 10.0 | EC001831 |
EPLAN macro - edz