LRT 8/24.04-100-S12
Luminescence sensor
Part no.:
50109343
Delivery time approx. 10 business days
| Series | 8 |
| Application | Detection of any kind of luminescence Detection of white paper |
| Special version | Autocollimation |
| Operating range | Guaranteed operating range |
| Operating range, white paper: 10 x 10 mm | 0 ... 0.1 m |
| Operating range, white paper: 20 x 20 mm | 0 ... 0.15 m |
| Operating range, white paper: 50 x 50 mm | 0 ... 0.22 m |
| Operating range limit | 0 ... 0.3 m |
| Operating range limit | Typical operating range |
| Light source | LED, UV |
| Light spot size [at sensor distance] | 22 mm [100 mm] |
| Receive filter | 400 ... 750 nm |
| Type of light spot geometry | Round |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 35 mA |
| Number of L/D changeover inputs | 1 Piece(s) |
| Voltage type | DC |
| Switching voltage high, min. | UB |
| Switching voltage low, max. | 0 V or not connected |
| L/D changeover inputs, delay | 0.5 ms |
| Number of digital switching outputs | 2 Piece(s) |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
| Switching element | Transistor, PNP |
| Switching element | Transistor, NPN |
| Switching frequency | 1,500 Hz |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 15 mm x 48 mm x 38 mm |
| Housing material | Metal |
| Metal housing | Zinc |
| Lens cover material | Glass |
| Net weight | 70 g |
| Housing color | Red, RAL 3000 |
| Compatibility of materials | ECOLAB |
| Type of display | LED |
| Operational controls | Multiturn potentiometer |
| Ambient temperature, operation | -20 ... 60 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270908 |
| ECLASS 8.0 | 27270908 |
| ECLASS 9.0 | 27270908 |
| ECLASS 10.0 | 27270908 |
| ECLASS 11.0 | 27270908 |
| ECLASS 12.0 | 27270908 |
| ECLASS 13.0 | 27270908 |
| ECLASS 14.0 | 27270908 |
| ECLASS 15.0 | 27270908 |
| ETIM 5.0 | EC001822 |
| ETIM 6.0 | EC001822 |
| ETIM 7.0 | EC001822 |
| ETIM 8.0 | EC001822 |
| ETIM 9.0 | EC001822 |
| ETIM 10.0 | EC001822 |