MS 342
Connector hood
| Suitable for | BCL 300i |
| Supply voltage UB | 18 ... 30 V, DC, (PELV, class 2) |
| Type | IO-Link |
| COM mode | COM3 |
| Min. cycle time | 2 ms |
| Port type | A |
| Specification | V1.2 |
| Device ID | 5201 |
| Process data IN | 1 byte |
| Process data OUT | 32 byte |
| Type | USB 2.0 |
| Number of connections | 1 Piece(s) |
| Function | IO-Link |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Service interface |
| Type of connection | USB |
| Connector type | USB 2.0 Mini-B |
| Function | n.c. |
| Type of connection | Connector |
| Function | FE Functional Earth |
| Type of connection | Connector |
| Design | Cubic |
| Dimension (W x H x L) | 64 mm x 33.5 mm x 43.5 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Net weight | 230 g |
| Housing color | Red |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, storage | 0 ... 40 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 65, Only for screwed M12 plugs or screwed cable glands and mounted caps. Minimum tightening torque of the housing connecting screw of the connection hood is 1.4 Nm! |
| Protection class | III |
| Test procedure for EMC in accordance with standard | EN 61000-6-2 |
| Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-27, test Ea |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280190 |
| ECLASS 8.0 | 27280190 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27280192 |
| ECLASS 11.0 | 27280191 |
| ECLASS 12.0 | 27280191 |
| ECLASS 13.0 | 27280191 |
| ECLASS 14.0 | 27280191 |
| ECLASS 15.0 | 27280191 |
| ECLASS 16.0 | 27280191 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |