MLC-PS1650
Protective screen
Applies to standard order quantities.
| Contains | MLC-PS protective screen without bracket (bracket must be ordered separately) |
| Application | Protection of the device front panel in harsh environmental conditions |
| Suitable for | MLC 500, MLC 300 safety light curtains |
| Protective field height | 1,650 mm |
| Dimension | 1,648 mm |
| Net weight | 102 g |
| Protective screen material | PMMA, clear |
| Customs tariff number | 39205100 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27273792 |
| ECLASS 11.0 | 27273792 |
| ECLASS 12.0 | 27273792 |
| ECLASS 13.0 | 27273792 |
| ECLASS 14.0 | 27273792 |
| ECLASS 15.0 | 27273792 |
| ECLASS 16.0 | 27273792 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |