MSP 290i - 620 F 88
Modular scanner portal
Part no.:
50130232
Delivery time approx. 10 - 14 business days
| Series | MSPi |
| Number of bar code readers | 2 Piece(s) |
| Type of bar code reader | BCL 608i S F 102 |
| Reading method | Modular scanner portal |
| Supply voltage UB | 10 ... 30 V, DC |
| Power consumption, max. | 20 W |
| Type | Ethernet |
| Net weight | 5,100 g |
| Customs tariff number | 84714900 |
| ECLASS 5.1.4 | 27280102 |
| ECLASS 8.0 | 27280102 |
| ECLASS 9.0 | 27280102 |
| ECLASS 10.0 | 27280102 |
| ECLASS 11.0 | 27280102 |
| ECLASS 12.0 | 27280102 |
| ECLASS 13.0 | 27280102 |
| ECLASS 14.0 | 27280102 |
| ECLASS 15.0 | 27280102 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |