BTU0700P
Mounting system
Applies to standard order quantities.
| Suitable for product group | Safe radar sensor LBK |
| Suitable for | LBK SBV |
| Net weight | 340 g |
| Design of mounting device | Angle, U-shape |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Screw type |
| Mounting device material | Plastic, Polyamide (PA 66) |
| Shock absorber | No |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27274592 |
| ECLASS 13.0 | 27274592 |
| ECLASS 14.0 | 27274592 |
| ECLASS 15.0 | 27274592 |
| ECLASS 16.0 | 27274592 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 43211710 |