LES 36HI/PB
Line profile sensor
Applies to standard order quantities.
| Series | 36 |
| Contains | LxSsoft configuration software |
| Application | 3D object detection Object measurement |
| Special version | Synchronization input |
| Light source | Laser, Red |
| Laser class | 2M, IEC/EN 60825-1:2014 |
| X-axis measurement range | 50 ... 140 mm |
| Measurement range z-axis | 200 ... 600 mm |
| Resolution of x-axis | 0.2 ... 0.6 mm |
| Resolution of z-axis | 0.1 ... 0.9 mm |
| Repeatability of Z-axis, relative to measurement distance | ≤ 0.25 % |
| Repeatability of Z-axis, relative to measurement distance, note | Reflectivity 90 %, identical object, identical environment conditions, measurement object ≤ 50x50 mm² |
| Measurement time | 10ms |
| Linearity of Z-axis, relative to measurement distance | ± 0,5% |
| Minimum object size, x-axis | 0.6 ... 2 mm |
| Minimum object size, z-axis | 0.4 ... 3 mm |
| Black/white behavior | 0.5 %, 6 … 90% diffuse reflectance |
| Supply voltage UB | 18 ... 30 V, DC |
| Number of activation inputs | 1 Piece(s) |
| Number of digital switching inputs | 2 Piece(s) |
| Number of digital switching outputs | 2 Piece(s) |
| Switching element | Transistor |
| Function | Operational readiness |
| Switching element | Transistor |
| Function | Cascading |
| Type | Ethernet, PROFIBUS DP |
| Number of connections | 3 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Function | Configuration interface Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Function | PROFIBUS IN PROFIBUS OUT |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | B-coded |
| Dimension (W x H x L) | 56 mm x 160 mm x 74 mm |
| Housing material | Metal Plastic |
| Metal housing | Aluminum |
| Lens cover material | Glass |
| Net weight | 620 g |
| Ambient temperature, operation | -30 ... 50 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III, VDE |
| Approvals | c UL US |
| Standards applied | IEC/EN 60947-5-2 |
| US patents | US 8,928,894 B |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27280190 |
| ECLASS 8.0 | 27280190 |
| ECLASS 9.0 | 27280190 |
| ECLASS 10.0 | 27280190 |
| ECLASS 11.0 | 27280190 |
| ECLASS 12.0 | 27280190 |
| ECLASS 13.0 | 27280190 |
| ECLASS 14.0 | 27280190 |
| ECLASS 15.0 | 27280190 |
| ECLASS 16.0 | 27280190 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |
| ETIM 9.0 | EC001825 |
| ETIM 10.0 | EC001825 |
| UNSPSC 26.08 | 43211701 |