M7-V1-MW3-DS-C-T-M12-200
Muting indicator
Part no.:
50135452
Delivery time approx. 10 business days
| Series | M7 |
| Type of signaling | Optical |
| Light source | White |
| Life expectancy | > 100,000 h |
| Supply voltage UB | 24 V, AC/DC, 10 % |
| Current consumption, max. | 58 mA |
| Number of connections | 1 Piece(s) |
| Function | Voltage supply |
| Type of connection | Cable with connector |
| Cable length | 2,000 mm |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 70 mm x 200 mm |
| Housing material | Plastic |
| Plastic housing | PC |
| Net weight | 391 g |
| Housing color | Black Clear |
| Type of illuminant | LED/24V |
| Signal image | Continuous light |
| Lens color | Clear |
| Angle of radiation | 360° |
| Ambient temperature, operation | -30 ... 60 °C |
| Degree of protection | IP 66 |
| Approvals | CE c UL US |
| Customs tariff number | 85318070 |
| ECLASS 5.1.4 | 27371230 |
| ECLASS 8.0 | 27371230 |
| ECLASS 9.0 | 27371220 |
| ECLASS 10.0 | 27371230 |
| ECLASS 11.0 | 27371230 |
| ECLASS 12.0 | 27371230 |
| ECLASS 13.0 | 27371230 |
| ECLASS 14.0 | 27371230 |
| ECLASS 15.0 | 27371230 |
| ETIM 5.0 | EC001042 |
| ETIM 6.0 | EC001042 |
| ETIM 7.0 | EC001042 |
| ETIM 8.0 | EC001042 |
| ETIM 9.0 | EC001042 |
| ETIM 10.0 | EC001042 |