UMC-1002-S2
Mirror column
Part no.:
549791
Delivery time approx. 10 business days
| Series | UMC |
| Number of individual mirrors | 2 Piece(s) |
| Contains | Mounting kit for floor assembly |
| Suitable for | MLD 500, MLD 300 multiple light beam safety devices |
| Type, columns and mirrors | Deflecting mirror column for multiple light beam safety devices |
| Functions | Adjustable, 3 directions Automatic resetting after mechanical impacts with special spring elements Easy axial alignment Precise alignment of the individual mirrors in all 3 axes Simple height adjustment of the mirrors |
| Dimension (W x H x L) | 160 mm x 1,060 mm x 149 mm |
| Housing material | Metal Plastic |
| Metal housing | Aluminum |
| Net weight | 4,670 g |
| Housing color | Black, RAL 9005 Yellow, RAL 1021 |
| Type of fastening | Floor mounting Mounting plate |
| Mechanical reset function | Yes |
| Column height without foot | 1,000 mm |
| Exterior mounting of accessories | Rear |
| Center-to-center spacing of individual mirrors | 500 mm |
| Customs tariff number | 76042990 |
| ECLASS 5.1.4 | 27279207 |
| ECLASS 8.0 | 27279207 |
| ECLASS 9.0 | 27273605 |
| ECLASS 10.0 | 27273605 |
| ECLASS 11.0 | 27273605 |
| ECLASS 12.0 | 27273605 |
| ECLASS 13.0 | 27273605 |
| ECLASS 14.0 | 27273605 |
| ECLASS 15.0 | 27273605 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |
3D-CAD model - UMC-1002-S2 - zip