PSU-10A-3P-24V-H
Power supply unit
Applies to standard order quantities.
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | PSU 200 |
| Number of phases | 3 Piece(s) |
| Efficiency | 93.7% (3 x 400 V AC) |
| Overvoltage category | III |
| Input voltage | 3 x 324 ... 572 V AC / 450 ... 745 V DC |
| Input current | 0.75 A (3 x 360 V AC) / 0.45 A (3 x 500 V AC) |
| Output voltage | 24 V DC (SELV), ±1% / 24 ... 28 V adjustable |
| Output current | 10 A |
| Number of signal outputs | 1 Piece(s) |
| Power boost | 15 A / > 5s |
| Hyper boost | 40 A / > 20s |
| Function | Overheating Overload Short-circuit |
| Number of connections | 2 Piece(s) |
| Type of connection | Terminal |
| Type of terminal | Spring-cage terminal |
| No. of pins | 4 -pin |
| Type of connection | Terminal |
| Type of terminal | Spring-cage terminal |
| No. of pins | 6 -pin |
| Dimension (W x H x L) | 65 mm x 143 mm x 143 mm |
| Housing material | Metal |
| Net weight | 770 g |
| Type of display | LED |
| Ambient temperature, operation | -40 ... 70 °C |
| Ambient temperature, storage | -40 ... 80 °C |
| Degree of contamination | 2 |
| Degree of protection | IP 20 |
| Approvals | c UL US |
| Customs tariff number | 85044090 |
| ECLASS 5.1.4 | 27242611 |
| ECLASS 8.0 | 27242611 |
| ECLASS 9.0 | 27242611 |
| ECLASS 10.0 | 27040701 |
| ECLASS 11.0 | 27040701 |
| ETIM 5.0 | EC002540 |
| ETIM 6.0 | EC002540 |
| ETIM 7.0 | EC002540 |