MD 742-11-82IO5-12

IO-Link hub

Part no.: 50144901

Delivery time approx. 10 business days
Icon Icon
Series MD 700i
Type IO-Hub
Supply voltage UB 18 ... 30 V
Current consumption, max. 15 mA
Number of digital switching inputs 16 Piece(s)
Type Digital switching input
Type IO-Link
COM mode COM2
Port type A
Specification V1.1
SIO-mode support Yes
Number of connections 9 Piece(s)
Sensor connections 8 Piece(s)
Connections for voltage supply 1 Piece(s)
Function Connection to the IO-Link master
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Connection to device
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 54 mm x 27.4 mm x 150 mm
Housing material Halogen-free
Plastic
Net weight 244 g
Ambient temperature, operation -40 ... 70 °C
Ambient temperature, storage -40 ... 85 °C
Degree of protection IP 65
IP 67
IP 69K
Approvals c UL US
Customs tariff number 85176200
ECLASS 5.1.4 19030117
ECLASS 8.0 19170106
ECLASS 9.0 19170106
ECLASS 10.0 19170490
ECLASS 11.0 19170490
ECLASS 12.0 19170490
ECLASS 13.0 19170490
ECLASS 14.0 19170490
ECLASS 15.0 19170490
ETIM 5.0 EC002585
ETIM 6.0 EC002585
ETIM 7.0 EC003558
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ETIM 10.0 EC000734
3D-CAD model - zip
EPLAN macro - edz
IODD - V 1.1 - zip
Operating instructions - pdf
Data sheet - pdf
Product flyer - pdf