MLD-M003-UDC-1300-S2
Safety sensor/deflecting mirror set
Part no.:
905067
Delivery time approx. 10 business days
| Series | MLD-UDC |
| Number of beams | 3 Piece(s) |
| Beam spacing | 400 mm |
| Net weight | 8,203 g |
| With device column | Yes |
| Column height without foot | 1,300 mm |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279207 |
| ECLASS 8.0 | 27279207 |
| ECLASS 9.0 | 27273605 |
| ECLASS 10.0 | 27273605 |
| ECLASS 11.0 | 27273605 |
| ECLASS 12.0 | 27273605 |
| ECLASS 13.0 | 27273605 |
| ECLASS 14.0 | 27273605 |
| ECLASS 15.0 | 27273605 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |