ODSL 30/D232.01-30M-S12
Optical distance sensor
Applies to standard order quantities.
| Series | 30 |
| Contains | Mounting brackets |
| Application | Collision protection of cranes / gantry cranes Fill-level monitoring Length measurement in material cutting Measurements on glossy objects and materials using installed polarization filter Thickness measurement of coils |
| Type of scanning system | Against object |
| Beam path | Collimated |
| Light source | Laser, Red |
| Wavelength | 655 nm |
| Laser class | 2, IEC/EN 60825-1:2014 |
| Transmitted-signal shape | Pulsed |
| Light spot size [at sensor distance] | 6 mm [10,000 mm] |
| Type of light spot geometry | Round |
| Measurement range (6 … 90 % diffuse reflection) | 200 ... 30,000 mm |
| Measurement range (90 % diffuse reflection) | 200 ... 65,000 mm |
| Resolution | 1.0 mm |
| Accuracy | 2 mm, (+/-) at 90% diffuse reflection / 5 mm (+/-) at 6% diffuse reflection |
| Reproducibility (3 sigma) | 2 mm |
| Temperature drift | 0 ... 0.5 mm/K |
| Referencing | Yes |
| Standard measurement object | 100 x 100 mm² |
| Optical distance measurement principle | Phase measurement |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Number of digital switching inputs | 2 Piece(s) |
| Type | Digital switching input |
| Function | Programmable |
| Function | Programmable |
| Number of digital switching outputs | 2 Piece(s) |
| Switching power, max. | 4 W |
| Type | Digital switching output |
| Switching element | Transistor, Push-pull |
| Switching element | Transistor, Push-pull |
| Response time | 30 ... 100 ms |
| Readiness delay | 1,000 ms |
| Type | RS 232 |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 79 mm x 69 mm x 150 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Lens cover material | Glass |
| Net weight | 650 g |
| Housing color | Gray Silver |
| Type of fastening | Mounting thread Supplied mounting bracket |
| Type of display | LC Display LED |
| Operational controls | LC Display Membrane keyboard |
| Ambient temperature, operation | 0 ... 45 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | cUR us |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 90318020 |
| ECLASS 5.1.4 | 27270801 |
| ECLASS 8.0 | 27270801 |
| ECLASS 9.0 | 27270801 |
| ECLASS 10.0 | 27270801 |
| ECLASS 11.0 | 27270801 |
| ECLASS 12.0 | 27270916 |
| ECLASS 13.0 | 27270916 |
| ECLASS 14.0 | 27270916 |
| ECLASS 15.0 | 27270916 |
| ECLASS 16.0 | 27270916 |
| ETIM 5.0 | EC001825 |
| ETIM 6.0 | EC001825 |
| ETIM 7.0 | EC001825 |
| ETIM 8.0 | EC001825 |
| ETIM 9.0 | EC001825 |
| ETIM 10.0 | EC001825 |
| UNSPSC 26.08 | 39121528 |