MSI-MD-FB
Muting interface
Part no.:
549992
2 Working Days
| Series | MSI-MD-FB |
| Application | Muting interface for muting applications in combination with standard variants of the MLC and ELC safety light curtains, as well as MLD multiple light beam safety devices |
| Functions | Muting-timeout extension Muting enable function Sequence controlled 2-sensor muting Sequence controlled 4-sensor muting Timing controlled 2-sensor muting |
| Restart | Automatic Manual |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| PFHD | 2.5E-09 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849-1 |
| Protective circuit | Overvoltage protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 24 V, DC, -20 ... 20 %, Compensation necessary at 20 ms voltage dip, min. 250 mA (+ external loads) |
| Current consumption, max. | 150 mA, Without external load |
| Power consumption, max. | 3.6 W, For 24 V, plus output load |
| Residual ripple | -5 ... 5 %, From UB |
| Number of safety-related switching inputs | 2 Piece(s) |
| Number of digital switching inputs | 8 Piece(s) |
| Type | Digital switching input |
| Switching voltage high, min. | 27 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 24 V |
| Voltage type | DC |
| Function | Control input, reset of the control Control input for Reset |
| Function | Control input, muting sensor 1 of the control |
| Function | Control input, muting enable/muting timeout |
| Function | Control input for Reset |
| Function | Control input for muting sensor 1 Control input for muting sensor 2 Control input for muting sensor 3 Control input for muting sensor 4 |
| Type | Safety switching input |
| Voltage type | DC |
| Switching voltage high, min. | 27 V |
| Switching voltage low, max. | 18 V |
| Switching voltage, type. | 24 V |
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
| Number of digital switching outputs | 3 Piece(s) |
| Type | Safety-related switching output OSSD |
| Switching voltage high, min. | 18 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 24 V |
| Voltage type | DC |
| Switching current, max. | 380 mA |
| Load inductivity | 2,000 µH |
| Load capacity | 0.3 µF |
| Residual current, max. | 0.2 mA |
| Residual current, type. | 0.002 mA |
| Switching element | Transistor, PNP |
| Switching element | Transistor, PNP |
| Type | Digital switching output |
| Switching voltage, type. | 24 V |
| Voltage type | DC |
| Switching element | Transistor, PNP |
| Function | "Error" signal output |
| Switching element | Transistor, PNP |
| Function | ReadyForReset signal output |
| Switching element | Transistor, PNP |
| Function | "Muting state" signal output |
| Restart delay time | 100 ms |
| Regression delay | 5 ms |
| Number of connections | 8 Piece(s) |
| Function | Machine interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Function | Connection - safety sensor |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Function | Connection - muting indicator |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Function | Connection - acknowledgment unit |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Function | Connections for four muting sensors |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Function | Service interface |
| Type of connection | USB |
| Connector type | USB 2.0 Micro-B |
| Permissible conductor cross section, type. | 0.25 mm² |
| Length of connection cable, max. | 50 m |
| Dimension (W x H x L) | 60 mm x 38.3 mm x 225 mm |
| Net weight | 560 g |
| Housing color | Yellow |
| Type of fastening | Mounting plate Mounting plate with L-angle Through-hole mounting |
| Type of display | LED |
| Number of LEDs | 14 Piece(s) |
| Operational controls | DIP switch |
| Function of the operational control | Selection of operating mode |
| Ambient temperature, operation | -30 ... 60 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Relative humidity (non-condensing) | 0 ... 95 % |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | TÜV Süd c UL US |
| Test procedure for oscillation in accordance with standard | IEC/EN 60068-2-6 |
| Shock resistance | 100 m/s² |
| Test procedure for shock in accordance with standard | IEC/EN 60068-2-6 |
| US patents | US 6,418,546 B |
| Customs tariff number | 85369095 |
| ECLASS 5.1.4 | 27371811 |
| ECLASS 8.0 | 27371811 |
| ECLASS 9.0 | 27371811 |
| ECLASS 10.0 | 27371811 |
| ECLASS 11.0 | 27371819 |
| ECLASS 12.0 | 27371819 |
| ECLASS 13.0 | 27371819 |
| ECLASS 14.0 | 27371819 |
| ECLASS 15.0 | 27371819 |
| ETIM 5.0 | EC001448 |
| ETIM 6.0 | EC001448 |
| ETIM 7.0 | EC001448 |
| ETIM 8.0 | EC001449 |
| ETIM 9.0 | EC001449 |
| ETIM 10.0 | EC001449 |
3D-CAD model - zip
EPLAN macro - edz