MSI-TRMB-02
Safety relay
Applies to standard order quantities.
| Series | MSI-TRM |
| Application | Evaluation unit for type 4 single beam safety devices in accordance with IEC/EN 61496 |
| Functions | Contactor monitoring (EDM) Periodic function test Start/restart interlock (RES) |
| Restart | Automatic Manual |
| Type | 4, IEC/EN 61496 |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| MTTFd | 100 years, EN ISO 13849-1 |
| PFHD | 2.15E-09 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849-1 |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Continuous current per current path, max. | 3 A |
| Supply voltage UB | 24 V, DC, -20 ... 20 % |
| Current consumption, max. | 200 mA |
| Power consumption, max. | 3 W, For 24 V, plus output load |
| Residual ripple | 0 ... 15 % |
| Fuse | External with max. 3 A |
| Number of safety-related switching inputs | 2 Piece(s) |
| Number of digital switching inputs | 2 Piece(s) |
| Type | Digital switching input |
| Switching voltage high, min. | 18.2 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 23 V |
| Voltage type | DC |
| Function | Control input for start/restart interlock (RES) |
| Function | Control input for start/restart interlock (RES) |
| Type | Safety switching input |
| Voltage type | DC |
| Switching voltage high, min. | 18.2 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 23 V |
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
| Number of digital switching outputs | 3 Piece(s) |
| Type | Safety-related switching output OSSD |
| Voltage type | AC/DC |
| Switching element | Relay, NO |
| Switching element | Relay, NO |
| Type | Digital switching output |
| Switching voltage high, min. | 18.2 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 23 V |
| Voltage type | DC |
| Switching element | Transistor, PNP |
| Function | Switching output |
| Switching element | Transistor, PNP |
| Function | Switching output |
| Switching element | Transistor, PNP |
| Function | "Error" signal output |
| Number of outputs, safety-oriented, non-delayed, contact-based | 2 Piece(s) |
| Number of outputs, safety-oriented, delayed, contact-based | 0 Piece(s) |
| Number of outputs, signaling function, non-delayed, contact-based | 0 Piece(s) |
| Response time | 130 ms |
| Regression delay | 130 ms |
| Sensor response time on test request | 0.5 ... 8.5 ms |
| Number of connections | 1 Piece(s) |
| Function | Connection to receiver Connection to transmitter Voltage supply |
| Type of connection | Terminal |
| Type of terminal | Spring-cage terminal |
| No. of pins | 16 -pin |
| Connection cross sections | 0.2 to 1.5 mm² |
| Dimension (W x H x L) | 22.5 mm x 111 mm x 114.1 mm |
| Housing material | Plastic |
| Plastic housing | Unreinforced polyamide PA |
| Net weight | 155 g |
| Housing color | Gray |
| Type of fastening | Snap-on mounting |
| Type of display | LED |
| Number of LEDs | 6 Piece(s) |
| Ambient temperature, operation | -25 ... 55 °C |
| Ambient temperature, storage | -25 ... 75 °C |
| Relative humidity (non-condensing) | 0 ... 75 % |
| Degree of protection | IP 20 (housing) IP 20 (terminals) |
| Protection class | III |
| Approvals | c UL US |
| Customs tariff number | 85364190 |
| ECLASS 5.1.4 | 27371800 |
| ECLASS 8.0 | 27371819 |
| ECLASS 9.0 | 27371819 |
| ECLASS 10.0 | 27371819 |
| ECLASS 11.0 | 27371819 |
| ECLASS 12.0 | 27371819 |
| ECLASS 13.0 | 27371819 |
| ECLASS 14.0 | 27371819 |
| ECLASS 15.0 | 27371819 |
| ECLASS 16.0 | 27371819 |
| ETIM 5.0 | EC001449 |
| ETIM 6.0 | EC001449 |
| ETIM 7.0 | EC001449 |
| ETIM 8.0 | EC001449 |
| ETIM 9.0 | EC001449 |
| ETIM 10.0 | EC001449 |
| UNSPSC 26.08 | 32151800 |