MMS-P-1000-S
Muting mounting system
Part no.:
548806
Delivery time approx. 10 business days
| Series | MMS |
| Suitable for | COMPACTplus multiple light beam safety devices MLD 330, MLD 530 multiple light beam safety devices |
| Type of muting mounting system | Passive side |
| Dimension | 1,000 mm |
| Net weight | 1,580 g |
| Type of reflectors | TKS 30x50 |
| Mounting | Mounting on Device Column |
| Number of reflectors | 4 Piece(s) |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27272792 |
| ECLASS 11.0 | 27272792 |
| ECLASS 12.0 | 27272792 |
| ECLASS 13.0 | 27272792 |
| ECLASS 14.0 | 27272792 |
| ECLASS 15.0 | 27272792 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |