IL SP 021/007 300
Illumination
Applies to standard order quantities.
| Type | LED spotlight |
| Suitable for | IVS 1000i & DCR 1000i |
| Functions | Integrated power control Triggered operation |
| Light source | LED, Red |
| Wavelength | 634 nm |
| Transmitted-signal shape | Pulsed |
| LED group | Exempt group (in acc. with EN 62471) |
| Opening angle, max. | 7 ° |
| Supply voltage UB | 18 ... 30 V, DC |
| Power consumption, max. | 2.8 W, at 24 V DC |
| Number of digital switching inputs | 1 Piece(s) |
| Voltage type | DC |
| Switching voltage | Trigger high 3,3 … 30,0 V (high) / < 2,8V (low) |
| Function | Trigger |
| Number of connections | 1 Piece(s) |
| Function | Trigger Voltage supply |
| Type of connection | Cable with connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 3 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 30 mm x 32 mm x 60 mm |
| Housing material | Metal |
| Plastic housing | PC |
| Metal housing | Aluminium, anodized |
| Lens cover material | Plastic / PMMA |
| Net weight | 110 g |
| Housing color | Black |
| Type of fastening | Mounting thread Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | 0 ... 40 °C |
| Ambient temperature, storage | -20 ... 40 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| Customs tariff number | 85395100 |
| ECLASS 5.1.4 | 27310204 |
| ECLASS 8.0 | 27310204 |
| ECLASS 9.0 | 27310204 |
| ECLASS 10.0 | 27310204 |
| ECLASS 11.0 | 27310204 |
| ECLASS 12.0 | 27310204 |
| ECLASS 13.0 | 27310204 |
| ECLASS 14.0 | 27310204 |
| ECLASS 15.0 | 27310204 |
| ECLASS 16.0 | 27310204 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 43211718 |