BTU 934M-VKT+L-90
Reflector
Applies to standard order quantities.
| Suitable for product group | Switching sensors, cubic |
| Suitable for | PRK retro-reflective photoelectric sensors |
| Pre-mounted on | TKA 30x46 reflector |
| Reflective surface, height | 30 mm |
| Reflective surface, width | 46 mm |
| Standard designation, metal mounting device | Aluminum Steel, galvanized |
| Reflector material | Plastic |
| Net weight | 102 g |
| Design of mounting device | Mounting system |
| Type of fastening, at system | For 9-12mm rods Sheet metal mounting bracket 3-4mm Square rod 10 mm |
| Type of fastening, at device | Pre-mounted reflector |
| Type of mounting device | Clampable Swiveling Turning, 360° |
| Mounting device material | Metal |
| Ambient temperature, operation | -40 ... 70 °C |
| Customs tariff number | 83024900 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ECLASS 16.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |
| UNSPSC 26.08 | 39121551 |