IPS 208i FIX-N3-102-I3
Smart camera
Applies to standard order quantities.
| Series | IPS 200i |
| Application | Single compartment depth |
| Software functions | Compartment fine positioning |
| Working range | 50 ... 400 mm |
| Light source | LED, Infrared |
| Transmitted-signal shape | Pulsed |
| Camera resolution, horizontal | 1,280 px |
| Camera resolution, vertical | 960 px |
| Marker size (round) | 5 ... 15 mm |
| Electronic shutter speed | 0.068 ... 5 ms |
| Camera type | Monochrome |
| Reproducibility (1 sigma) | 0.1 mm, depending on the application |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 18 ... 30 V, DC |
| Average power consumption | 8 W |
| Number of digital switching inputs | 3 Piece(s) |
| Type | Digital switching input |
| Voltage type | DC |
| Number of digital switching outputs | 5 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching current, max. | 100 mA |
| Switching principle | +24 V switching |
| Switching principle | +24 V switching |
| Switching principle | +24 V switching |
| Switching principle | +24 V switching |
| Switching principle | +24 V switching |
| Type | Ethernet |
| Architecture | Client Server |
| Address assignment | DHCP Manual address assignment |
| Transmission speed | 10 Mbit/s 100 Mbit/s |
| Function | Process |
| Switch functionality | None |
| Transmission protocol | TCP/IP , UDP |
| Type | Ethernet |
| Function | Service |
| Number of connections | 2 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Designation on device | PWR / SWI / SWO |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 12 -pin |
| Encoding | A-coded |
| Function | Configuration interface Data interface |
| Type of connection | Connector |
| Designation on device | HOST |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 4 -pin |
| Encoding | D-coded |
| Design | Cubic |
| Dimension (W x H x L) | 43 mm x 61 mm x 44 mm |
| Housing material | Metal Plastic |
| Plastic housing | PC |
| Metal housing | Diecast aluminum |
| Lens cover material | Plastic |
| Net weight | 120 g |
| Housing color | Silver |
| Type of fastening | Mounting thread Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 9 Piece(s) |
| Type of configuration | Configuration codes Teach-in Via web browser |
| Operational controls | Button(s) |
| Function of the operational control | Adjustment mode Auto-setup |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | EN 61000-6-2 EN 61000-6-4 |
| Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| Customs tariff number | 90021100 |
| ECLASS 5.1.4 | 27310101 |
| ECLASS 8.0 | 27310101 |
| ECLASS 9.0 | 27310201 |
| ECLASS 10.0 | 27310101 |
| ECLASS 11.0 | 27310101 |
| ECLASS 12.0 | 27310101 |
| ECLASS 13.0 | 27310101 |
| ECLASS 14.0 | 27310101 |
| ECLASS 15.0 | 27310101 |
| ECLASS 16.0 | 27310101 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |
| ETIM 9.0 | EC002550 |
| ETIM 10.0 | EC002550 |
| UNSPSC 26.08 | 43211718 |