CML730i-T05-320.A-M12
Light curtain transmitter
Applies to standard order quantities.
| Series | 730 |
| Operating principle | Throughbeam principle |
| Device type | Transmitter |
| Contains | 2x BT-NC sliding block |
| Application | Detection of transparent objects Object measurement |
| Special version | Crossed-beam scanning Diagonal-beam scanning Parallel-beam scanning |
| Operating range | 0.1 ... 4 m (guaranteed operating range) |
| Operating range, transparent media | 0.1 ... 1.75 m |
| Measurement field length | 320 mm |
| Number of beams | 64 Piece(s) |
| Beam spacing | 5 mm |
| Light source | LED, Infrared |
| Minimum object diameter | 10 mm |
| Supply voltage UB | 18 ... 30 V, DC |
| Cycle time | 1 ms |
| Number of connections | 1 Piece(s) |
| Plug outlet | Axial |
| Function | Connection to receiver |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Dimension (W x H x L) | 29 mm x 35.4 mm x 395 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Plastic |
| Net weight | 500 g |
| Type of display | LED |
| Ambient temperature, operation | -30 ... 60 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 90314990 |
| ECLASS 5.1.4 | 27270910 |
| ECLASS 8.0 | 27270910 |
| ECLASS 9.0 | 27270910 |
| ECLASS 10.0 | 27270910 |
| ECLASS 11.0 | 27270910 |
| ECLASS 12.0 | 27270910 |
| ECLASS 13.0 | 27270910 |
| ECLASS 14.0 | 27270910 |
| ECLASS 15.0 | 27270910 |
| ECLASS 16.0 | 27270910 |
| ETIM 5.0 | EC002549 |
| ETIM 6.0 | EC002549 |
| ETIM 7.0 | EC002549 |
| ETIM 8.0 | EC002549 |
| ETIM 9.0 | EC002549 |
| ETIM 10.0 | EC002549 |
| UNSPSC 26.08 | 39121528 |