AC AL 023/096 P
Filter
Applies to standard order quantities.
| Suitable for | Illumination IL AL 023/096 RD 301 |
| Type of filter | Polarization filter |
| Dimension (W x H x L) | 3 mm x 60 mm x 113 mm |
| Net weight | 26 g |
| Type of fastening | Screw type |
| Material | Plastic / PMMA, scratch-resistant coating |
| Customs tariff number | 90022000 |
| ECLASS 5.1.4 | 27310203 |
| ECLASS 8.0 | 27310203 |
| ECLASS 9.0 | 27319290 |
| ECLASS 10.0 | 27310203 |
| ECLASS 11.0 | 27310203 |
| ECLASS 12.0 | 27310203 |
| ECLASS 13.0 | 27310203 |
| ECLASS 14.0 | 27310203 |
| ECLASS 15.0 | 27310203 |
| ECLASS 16.0 | 27310203 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 43211718 |