DCR55M2/R2-150-M12.8
Stationary 2D-code reader
Part no.:
50136784
2 Working Days
| Series | DCR 55 |
| Chip | CMOS (Rolling Shutter) |
| Software functions | Reading of 1D codes Reading of 2D codes |
| Code types, readable | 2/5 Hong Kong 2/5 Interleaved 2/5 NEC 2/5 Straight Australian Post Aztec BC412 Canada Post Codabar Codablock F Code 11 Code 32 Code 39 Code 49 Code 93 Code 128 Data Matrix Code EAN/UPC GS1 Databar HanXin Intelligent Mail Japan Post KIX Code Korea Post QR code |
| Reading distance | 30 ... 425 mm |
| LED group | Exempt group (in acc. with EN 62471:2008) |
| Camera resolution, horizontal | 1,280 px |
| Camera resolution, vertical | 960 px |
| Modulus size | 0.127 ... 0.528 mm |
| Supply voltage UB | 4.75 ... 5.25 V, DC |
| Current consumption, max. | 425 mA |
| Number of digital switching inputs | 1 Piece(s) |
| Type | Digital switching input |
| Function | Reading gate |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching element | Transistor, NPN |
| Type | RS 232 |
| Function | Process |
| Transmission speed | 9,600 ... 115,200 Bd |
| Data format | configurable |
| Number of connections | 1 Piece(s) |
| Function | Data interface Signal IN Signal OUT Voltage supply |
| Type of connection | Cable with connector |
| Cable length | 150 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Thread size | M12 |
| Type | Male |
| Material | Plastic |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 31.5 mm x 20 mm x 40.3 mm |
| Housing material | Metal |
| Metal housing | Diecast aluminum |
| Lens cover material | Plastic |
| Net weight | 89 g |
| Housing color | Red Silver |
| Type of fastening | Mounting thread |
| Type of display | LED |
| Type of configuration | Software |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 10 ... 90 % |
| Degree of protection | IP 54 |
| Approvals | FCC RoHS c UL US |
| Test procedure for EMC in accordance with standard | EN 61326-1 |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280103 |
| ECLASS 8.0 | 27280103 |
| ECLASS 9.0 | 27280103 |
| ECLASS 10.0 | 27280103 |
| ECLASS 11.0 | 27280103 |
| ECLASS 12.0 | 27280103 |
| ECLASS 13.0 | 27280103 |
| ECLASS 14.0 | 27280103 |
| ECLASS 15.0 | 27280103 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002999 |
| ETIM 7.0 | EC002999 |
| ETIM 8.0 | EC002999 |
| ETIM 9.0 | EC002999 |
| ETIM 10.0 | EC002999 |
3D-CAD model - zip
EPLAN macro - edz