GS 754B/C4-98-S12
Fork photoelectric sensor
Applies to standard order quantities.
| Series | 754 |
| Application | Detection of transparent objects Film detection > 0.1 mm |
| Special version | Teach input |
| Measurement field length | 25 mm |
| Light source | LED, Infrared |
| System resolution | a: 0.1 mm (mode 1 ... 5) b: 0.014 mm (Mode 7) |
| Protective circuit | Overvoltage protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 18 ... 30 V, DC |
| Type | Analog output |
| Current | 4 ... 20 mA, 0 … 20 mA, depending on adjustable output mode, factory setting: 0 … 20 mA |
| Type | Current |
| Function | Switching output / teach input switchable |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Mouth width | 98 mm |
| Mouth depth | 42 mm |
| Dimension (W x H x L) | 20.4 mm x 157 mm x 91 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Plastic / PMMA |
| Net weight | 290 g |
| Type of configuration | Software |
| Ambient temperature, operation | -20 ... 50 °C |
| Ambient temperature, storage | -30 ... 60 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270909 |
| ECLASS 8.0 | 27270909 |
| ECLASS 9.0 | 27270909 |
| ECLASS 10.0 | 27270909 |
| ECLASS 11.0 | 27270909 |
| ECLASS 12.0 | 27270909 |
| ECLASS 13.0 | 27270909 |
| ECLASS 14.0 | 27270909 |
| ECLASS 15.0 | 27270909 |
| ECLASS 16.0 | 27270909 |
| ETIM 5.0 | EC002720 |
| ETIM 6.0 | EC002720 |
| ETIM 7.0 | EC002720 |
| ETIM 8.0 | EC002720 |
| ETIM 9.0 | EC002720 |
| ETIM 10.0 | EC002720 |
| UNSPSC 26.08 | 39121528 |