LCS-2Q54P-F10NNO-K020P
Capacitive sensor
Part no.:
50154117
Delivery time approx. 10 business days
| Series | LCS-2 |
| Switching distance Sn | 1 ... 10 mm |
| MTTF | 563 years |
| Protective circuit | Overvoltage protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 20 mA |
| Temperature drift, max. (in % of Sr) | 15 % |
| Repeatability, max. (in % of Sr) | 5 % |
| Rated operating current | 200 mA |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Voltage type | DC |
| Switching element | Transistor, NPN |
| Switching principle | NO (normally open) |
| Switching frequency | 100 Hz |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable |
| Cable length | 2,000 mm |
| Sheathing material | PUR |
| Number of conductors | 3 -wire |
| Wire cross section | 0.14 mm² |
| Design | Cubic |
| Dimension (W x H x L) | 50 mm x 20 mm x 5.5 mm |
| Type of installation | Embedded |
| Housing material | Plastic |
| Plastic housing | ABS |
| Sensing face material | ABS, ABS |
| Cover material | Plastic |
| Net weight | 44 g |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Multiturn potentiometer (12 turns) |
| Function of the operational control | Sensitivity adjustment |
| Switching distance, adjustable | Yes |
| Ambient temperature, operation | -25 ... 70 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270102 |
| ECLASS 8.0 | 27270102 |
| ECLASS 9.0 | 27270102 |
| ECLASS 10.0 | 27270102 |
| ECLASS 11.0 | 27270102 |
| ECLASS 12.0 | 27274201 |
| ECLASS 13.0 | 27274201 |
| ECLASS 14.0 | 27274201 |
| ECLASS 15.0 | 27274201 |
| ETIM 5.0 | EC002715 |
| ETIM 6.0 | EC002715 |
| ETIM 7.0 | EC002715 |
| ETIM 8.0 | EC002715 |
| ETIM 9.0 | EC002715 |
| ETIM 10.0 | EC002715 |