EM-M 058 BB SSI

Rotary encoder Series Information

Part no.: 91000210

Icon Icon
Order Information Click the “Request a Quote” button to request a quote for the encoder model you want.
Series EM-M 058 BB
Basic principle absolute
Operating principle magnetic
Flange diameter Ø 58 mm
Flange type Blind hole
Solid shaft/Hollow shaft Hollow shaft
Shaft diameter Ø 6 mm
Ø 6,35 mm [Ø 1/4"]
Ø 7 mm
Ø 8 mm
Ø 9,525 mm [Ø 3/8"]
Ø 10 mm
Ø 12 mm
Ø 14 mm
Ø 15 mm
Supply voltage 4.75 ... 32 V DC
Output circuit A-C
M12A08S
M12R08S
R-C
R-IPC
Pulse count 1 ... 16 Bit / 0 ... 43 Bit
Operating instructions - Encoder Connector Chart EI/ES/EM - pdf
Data sheet - pdf
Mounting instructions - Hollow Shaft Encoder EI - pdf
Mounting instructions - Shaft Encoder EI - pdf
EC declaration of conformity - pdf
Certificate - UL - pdf