IS 218MM.2/4NO-20N
Inductive switch
Applies to standard order quantities.
| Series | 218 |
| type. operating range limit Sn | 20 mm |
| Operating range Sa | 0 ... 16.2 mm |
| MTTF | 850 years |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 36 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 15 mA |
| Repeatability, max. (in % of Sr) | 10 %, ≤ |
| Number of digital switching outputs | 1 Piece(s) |
| Voltage type | DC |
| Switching current, max. | 200 mA |
| Residual current, max. | ≤ 0.05 mA |
| Voltage drop | ≤ 2.5 V at 200 mA |
| Switching element | Transistor, PNP |
| Switching principle | NO (normally open) |
| Switching frequency | 700 Hz |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable |
| Tightening torque per thread section | Distance to the measuring surface: 0 … 9 mm = 15 Nm Distance to the measuring surface: > 9 mm = 25 Nm |
| Cable length | 2,000 mm |
| Sheathing material | PVC |
| Cable color | Gray |
| Number of conductors | 3 -wire |
| Wire cross section | 0.25 mm² |
| Design | Cylindrical |
| Dimension (Ø x L) | 18 mm x 83 mm |
| Thread size | M18 x 1 mm |
| Type of installation | Non-embedded/non-flush |
| Housing material | Metal |
| Metal housing | Nickel-plated brass |
| Sensing face material | Plastic, Polybutylene (PBT) |
| Net weight | 31.8 g |
| Housing color | Red, RAL 3000 Silver |
| Type of fastening | Mounting thread Via optional mounting device |
| Standard measuring plate | 60 x 60 mm², Fe360 |
| Type of display | LED |
| Number of LEDs | 4 Piece(s) |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | IEC 61000-4-2 IEC 61000-4-3 IEC 61000-4-4 |
| Standards applied | IEC 60947-5-2 |
| Aluminum | 0.5 |
| Stainless steel | 0.8 |
| Copper | 0.3 |
| Brass | 0.5 |
| Fe360 steel | 1 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270101 |
| ECLASS 8.0 | 27270101 |
| ECLASS 9.0 | 27270101 |
| ECLASS 10.0 | 27270101 |
| ECLASS 11.0 | 27270101 |
| ECLASS 12.0 | 27274001 |
| ECLASS 13.0 | 27274001 |
| ECLASS 14.0 | 27274001 |
| ECLASS 15.0 | 27274001 |
| ECLASS 16.0 | 27274001 |
| ETIM 5.0 | EC002714 |
| ETIM 6.0 | EC002714 |
| ETIM 7.0 | EC002714 |
| ETIM 8.0 | EC002714 |
| ETIM 9.0 | EC002714 |
| ETIM 10.0 | EC002714 |
| UNSPSC 26.08 | 39122230 |