D U-M30-30A-M
Connector
Applies to standard order quantities.
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M30 |
| Type | Female |
| Material | Metal |
| Handle body material | Metal |
| No. of pins | 30 -pin |
| Version | Axial |
| Type of connection | Solder connection |
| Net weight | 90 g |
| Customs tariff number | 85366990 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440102 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440102 |
| ECLASS 11.0 | 27440102 |
| ECLASS 12.0 | 27440116 |
| ECLASS 13.0 | 27440116 |
| ECLASS 14.0 | 27440116 |
| ECLASS 15.0 | 27440116 |
| ECLASS 16.0 | 27440116 |
| ETIM 5.0 | EC002635 |
| ETIM 6.0 | EC002635 |
| ETIM 7.0 | EC002635 |
| ETIM 8.0 | EC002635 |
| ETIM 9.0 | EC002635 |
| ETIM 10.0 | EC002635 |
| UNSPSC 26.08 | 39121413 |