SLS46CI-40.K28-M12
Single light beam safety device transmitter
| Series | 46C |
| Functions | Activation input |
| Type | 2, IEC/EN 61496, in combination with a suitable test monitoring unit, e.g. MSI-TR1B, In combination with a suitable test monitoring unit, e.g. MSI-TR1B |
| SIL | 1, IEC 61508, in combination with a suitable test monitoring unit, e.g. MSI-TR1B, In combination with a suitable test monitoring unit, e.g. MSI-TR1B |
| SILCL | 1, IEC/EN 62061, in combination with a suitable test monitoring unit, e.g. MSI-TR1B, In combination with a suitable test monitoring unit, e.g. MSI-TR1B |
| Performance Level (PL) | c, EN ISO 13849-1:2008, In combination with a suitable test monitoring unit, e.g. MSI-TR1B |
| MTTFd | 400 years, EN ISO 13849-1 |
| PFHD | 3E-10 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 2, EN ISO 13849, In combination with a suitable test monitoring unit, e.g. MSI-TR1B |
| Operating range | 0.5 ... 40 m (guaranteed operating range) |
| Operating range limit | 0.5 ... 48 m (typical operating range) |
| Light source | LED, Infrared |
| Wavelength | 940 nm |
| Transmitted-signal shape | Pulsed |
| LED group | 1 |
| Opening angle, max. | -5 ... 5 ° |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 24 V, DC, -20 ... 20 %, Incl. residual ripple |
| Residual ripple | 10 %, From UB |
| Open-circuit current | 0 ... 40 mA |
| Number of activation inputs | 1 Piece(s) |
| Voltage type | DC |
| Switching voltage | high: ≥8V low: ≤ 1.5 V |
| Switching voltage high, min. | 8 V |
| Switching voltage low, max. | 1.5 V |
| Activation/disable delay | 1 ms |
| Input resistance | 10,000 Ω, -30 ... 30 % |
| Active switching state | High |
| Switching frequency | 250 Hz |
| Response time | 2.5 ms |
| Readiness delay | 300 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Plastic |
| No. of pins | 4 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 20.5 mm x 76.3 mm x 44 mm |
| Housing material | Plastic |
| Plastic housing | PC-PBT |
| Lens cover material | Plastic / PMMA |
| Net weight | 50 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting |
| Compatibility of materials | ECOLAB |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Ambient temperature, operation | -30 ... 60 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | III, Rating voltage 50 V |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2, IEC/EN 61496 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272701 |
| ECLASS 8.0 | 27272701 |
| ECLASS 9.0 | 27272701 |
| ECLASS 10.0 | 27272701 |
| ECLASS 11.0 | 27272701 |
| ECLASS 12.0 | 27272701 |
| ECLASS 13.0 | 27272701 |
| ECLASS 14.0 | 27272701 |
| ECLASS 15.0 | 27272701 |
| ECLASS 16.0 | 27272701 |
| ETIM 5.0 | EC001831 |
| ETIM 6.0 | EC001831 |
| ETIM 7.0 | EC001831 |
| ETIM 8.0 | EC001831 |
| ETIM 9.0 | EC001831 |
| ETIM 10.0 | EC001831 |
| UNSPSC 26.08 | 32151804 |