Detection and Positioning for Mobile Robots and AGVs
In automated processes, sensors act as the “eyes” of the automation system and perform a wide variety of functions. For example, they enable object detection, position monitoring, component identification, and precise alignment and positioning along the X and Y axes.
Numerous types of sensor technology are available to meet these various requirements. Depending on the application, diffuse sensors, ultrasonic sensors, optical distance sensors, position sensors, and inductive sensors are used for end position detection, among other things. Selecting the appropriate technology depends on the environmental conditions, the required accuracy and the specific automation task.