AC-ABF10
Acknowledgment unit
| Suitable for | MLD 500, MLD 300 multiple light beam safety devices |
| Functions | Illuminated reset buttons Overriding with AOPDs with muting function Reset of the start/restart interlock |
| Reset buttons | Yes |
| LED indicators | Yes |
| Switching current via button | 1 ... 1,000 mA |
| Supply voltage UB | 24 V, DC, -20 ... 20 % |
| Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
| Net weight | 250 g |
| Clamping plate material | Stainless steel |
| Degree of protection | IP 67 IP 69K |
| Protection class | III |
| Customs tariff number | 85369095 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC002498 |