AC-CPB-IND
Acknowledgment unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Reset buttons | Yes |
| LED indicators | Yes |
| Switching current via button | 1 ... 1,000 mA |
| Supply voltage UB | 24 V, DC, -20 ... 20 % |
| Plastic housing | ABS |
| Net weight | 3,000 g |
| Clamping plate material | PMMA |
| Protection class | III |
| Customs tariff number | 85369095 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC002498 |