BT-2RG-S
Mounting bracket set
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Contains | 2 cylinders for mounting on the light curtain 2x BT-R swivel mount |
Suitable for product group | Measuring light curtains Switching light curtains |
Suitable for | CML700i light curtains MLC 500 MiddleGuest and Guest safety light curtains |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Clampable |
Type of mounting device | Turning, 360° |
Mounting device material | Metal Plastic |
Shock absorber | Yes |
Customs tariff number | 39269097 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |