BT-GS6X.DT
Mounting device
| Suitable for product group | Switching sensors, cubic |
| Suitable for | 61/63 series sensors |
| Design | U shape |
| Dimension | 15 mm |
| Standard designation, metal mounting device | Aluminium, anodized |
| Net weight | 12 g |
| Design of mounting device | Mounting clamp |
| Type of fastening, at system | Groove mounting |
| Type of fastening, at device | Screw type |
| Type of mounting device | Rigid |
| Mounting device material | Metal |
| Shock absorber | No |
| Fork length | 15 mm |
| Stay length | 21 mm |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |