Experience Leuze’s extensive range of sensors, which opens up a wide range of possibilities for your industrial applications.
Discover innovations & highlights
More than 60 years of experience have made Leuze a real expert in innovative and efficient sensor and safety solutions for industrial automation.
Discover now
How to ensure safety at robot/AGV transfer stations – from entry to transfer.
View solution
We—the Sensor People—like to be where our market is. Discover our latest product innovations for industrial automation at trade shows, events, and presentations.
Learn more
Our specialists will be happy to help you.
Get in touch now
Join our team and grow with us.
To the job vacancies
The ROD 100 series’ switching laser scanners are suitable for precise detection of one or more objects as well as for collision protection tasks. They stand out for their high scanning rates with high angular resolution.
The FBPS 600i safety bar code positioning system only requires one sensor for safe position detection. This greatly simplifies integration and makes the system much easier to set up.
The new RSL 200 is setting new standards in machine safety. Its ultra-compact design, 275° scanning angle and smart diagnostics app provides maximum safety in minimal space. Perfect for AGVs, AMRs and tight installation situations.
Color sensors detect the color of an object or marking and compare it to a set reference value. The special reflection diffuse sensors are used when the color is to serve as a distinguishing criterion.
Maximum efficiency in manufacturing and logistics processes thanks to high angle resolution and predictive maintenance
Discover our new sensor portfolio of the 33C series in hygienic design and the 35C series in robust wash-down design.
The DCR 1000i now also has OCV functionality and can read 1D/2D codes within one application as well as check the print quality of an imprint with BBD, batch or lot.
Our optical sensors with Power PinPoint® LED are even easier to set up and ensure high process reliability.
The new ODT3CL1-2M diffuse sensor has been developed for applications where the presence of objects is to be detected over long distances and measurement values are to be output via IO-Link.
The new cylindrical ultrasonic sensors in robust metal housings are particularly suitable for applications in the packaging or automotive industry. The switching sensors feature an extremely narrow sound cone and detect fill levels even in the case of containers with small openings.
TL 305: Strong signaling effect and clear visibility through homogeneous and bright illumination of the individual segments for professional signaling and visualization of the desired information, processes and states
The automation of positioning applications is becoming more and more diverse and presents sensor systems with new challenges. We are therefore adding a compact and modular positioning system to our linear laser positioning system product range with the AMS 100i.
The new compact contrast sensor of the 3C series can be used flexibly with different transmitter colors for all common color and gray value combinations. It reliably and precisely detects even slight contrast differences.
Our new stainless-steel sensor platform with the 53C series in hygienic design and 55C in wash-down design was especially developed for applications with increased hygiene requirements.
Optimized performance for detecting reflective, shrink-wrapped and glossy objects while simplifying handling.
As easy to use as an optical sensor with high performance comparable to a camera system – the unique Simple Vision concept from Leuze. The new product range offers quick and easy entry into image processing used in industrial automation.
Using the new industry-standard LCAM 308 IP camera, visual checks can be performed on a stacker crane in the event of a fault. The camera operates autonomously and records the last 60 seconds prior to a fault in a ring memory.
Detection becomes more difficult the more opaque the film is. The high-performance LS25CI.XX super power transilluminates even metalized and darkly colored films effortlessly, even if multiple layers need to be transilluminated.
The task of contrast sensors is to scan an object for a predefined marking which differs in color only slightly from the rest of the background. Extended models in multicolor (RGB) or white light (W) offer optimum performance for marker detection on colorfully printed or glossy films.
The reliable detection of objects remains key for a high level of automation and for smooth processes in system technology. Our new 36 series sensors deliver perfect performance at the best price.
The GS 04B/GS 08B series’ new fork sensors (stainless steel) offers a new and even more extensive product range for our customers in a broad range of industries, for example mounting/handling technology and packaging, pharmaceuticals and cosmetics.
Detection and measurement tasks solved by a single sensor – this saves time and money during procurement, installation and commissioning, as well as during operation: the new ODT 3C.