BT-SET-240BS-E

Mounting bracket

Part no.: 540356

Results list: 1 products found
BT-SET-240BCS-E
Mounting bracket set
Part no.: 540352
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Metal
  • Suitable for product group: Protective sensors
Part no.: 540352
Suitable for product group Protective sensors
Suitable for MLD 500, MLD 300 multiple light beam safety devices
Type of fastening, at system Through-hole mounting
Type of fastening, at device Clampable
Type of mounting device Shock absorber
Turning, 240°
Mounting device material Metal
Plastic
Shock absorber Yes
Customs tariff number 83024900
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ETIM 5.0 EC003015
ETIM 6.0 EC003015
3D-CAD model - BT-SET-240BS-E - zip