BT-SET-240CS-E
Mounting bracket
Suitable for product group | Protective sensors |
Suitable for | MLD-M002, MLD-M003 deflecting mirror MLD 500, MLD 300 multiple light beam safety devices |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Clampable |
Type of mounting device | Shock absorber Turning, 240° |
Mounting device material | Metal Plastic |
Shock absorber | Yes |
Customs tariff number | 83024900 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ETIM 5.0 | EC003015 |
ETIM 6.0 | EC003015 |