BTU 053M.5F-D12-A090
Mounting system
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Contains | 5x |
Suitable for product group | Switching sensors, cubic |
Suitable for | 53 series sensors |
Standard designation, stainless steel mounting device | V4A |
Design of mounting device | Mounting system |
Type of fastening, at system | For 12 mm rod |
Type of fastening, at device | Screw type |
Type of mounting device | Adjustable Turning, 360° |
Mounting device material | Stainless steel |
Customs tariff number | 73182900 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |