CB-M12-25000S-8GF

Connection cable

Part no.: 429181

Icon Icon
Results list: 1 products found
KD S-M12-8A-P1-250
Connection cable
Part no.: 50135131
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 8 Piece(s)
  • Cable length: 25,000 mm
Part no.: 50135131
Application Oil and lubricant resistant
Type of connection Connector
Thread size M12
Type Female
No. of pins 8 -pin
Encoding A-coded
Version Axial
Connector, LED No
Type of connection Open end
Number of conductors 7 Piece(s)
Sheathing color Black
Shielded Yes
Cable length 25,000 mm
Sheathing material PUR
Ambient temperature, operation, stationary use -25 ... 80 °C
Customs tariff number 85444290
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
Results list: 1 products found
TT-Set 0,6-13
Tool
Part no.: 50132266
  • Type: Torque key
  • Width across flats: 13 mm
  • Torque: 0.6 N·m
  • Material: Plastic
Part no.: 50132266