







Attention! This article is no longer available.





Follow-up article
Hello, we'd be happy to be of assistance to you.
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | COMPACTplus |
Device type | Receiver |
Cascading | Wired cascading, Host |
Application | Finger protection |
Function package | Initiation |
Functions | 1-cycle control 2-cycle control Beam signals for position and height measuring Fixed and floating blanking Reduced resolution |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 2.26E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Resolution | 14 mm |
Protective field height | 600 mm |
Synchronization | Optical between transmitter and receiver |
Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Current consumption, max. | 1,500 mA, Without external load |
Residual ripple | -5 ... 5 % |
Fuse | External with max. 4 A semi time-lag |
Number of digital switching inputs | 10 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, typ. | 24 V |
Voltage type | DC |
Switching current, max. | 20 mA |
Input resistance | 1,200 Ω |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Number of digital switching outputs | 5 Piece(s) |
Type | Safety-related switching output OSSD |
Voltage type | AC/DC |
Current load, max. | 3,000 mA |
Switching element | Relay, NO |
Switching element | Relay, NO |
Type | Digital switching output |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, typ. | 24 V |
Voltage type | DC |
Switching current, max. | 60 mA |
Switching element | Transistor, PNP |
Switching principle | +24 V switching |
Function | Programmable signal output |
Switching element | Transistor, PNP |
Switching principle | +24 V switching |
Function | Programmable signal output |
Switching element | Transistor, PNP |
Switching principle | +24 V switching |
Function | Programmable signal output |
Switching element | Transistor, PNP |
Switching principle | +24 V switching |
Function | Programmable signal output |
Switching element | Transistor, NPN |
Switching principle | 0 V switching |
Function | Programmable signal output |
Response time | 30 ms |
Restart delay time | 100 ms |
Number of connections | 3 Piece(s) |
Function | Machine interface |
Type of connection | Brad Harrison plug (MIN series) |
Thread size | MIN series |
Type | Male |
Material | Metal |
No. of pins | 12 -pin |
Function | Local interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Plastic |
No. of pins | 8 -pin |
Function | Cascade, Guest |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 8 -pin |
Length of connection cable, max. | 100 m |
Permissible cable resistance to load, max. | 10 Ω |
Dimension (W x H x L) | 52 mm x 734 mm x 55 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Plastic |
Net weight | 1,900 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting |
Type of display | 7‑segment display LED |
Number of LEDs | 4 Piece(s) |
Type of configuration | Software Switch |
Operational controls | Slide switch |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Certifications | c TÜV NRTL US c UL US |
US patents | US 6,418,546 B US 6,876,457 B |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
Results list: 52 products found
CR14-1050S
Safety light curtain receiver
Part no.:
566110
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
Part no.:
566110
CR14-1200S
Safety light curtain receiver
Part no.:
566112
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
Part no.:
566112
CR14-1350S
Safety light curtain receiver
Part no.:
566113
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
Part no.:
566113
CR14-1500S
Safety light curtain receiver
Part no.:
566115
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
Part no.:
566115
CR14-1650S
Safety light curtain receiver
Part no.:
566116
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,650 mm
- Type: 4, IEC/EN 61496
Part no.:
566116
CR30-1050S
Safety light curtain receiver
Part no.:
566310
- Series: COMPACTplus
- Resolution: 30 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
Part no.:
566310
CR30-1200S
Safety light curtain receiver
Part no.:
566312
- Series: COMPACTplus
- Resolution: 30 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
Part no.:
566312
CR30-1350S
Safety light curtain receiver
Part no.:
566313
- Series: COMPACTplus
- Resolution: 30 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
Part no.:
566313
CR30-1500S
Safety light curtain receiver
Part no.:
566315
- Series: COMPACTplus
- Resolution: 30 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
Part no.:
566315
CR30-1650S
Safety light curtain receiver
Part no.:
566316
- Series: COMPACTplus
- Resolution: 30 mm
- Protective field height: 1,650 mm
- Type: 4, IEC/EN 61496
Part no.:
566316
CR30-1800S
Safety light curtain receiver
Part no.:
566318
- Series: COMPACTplus
- Resolution: 30 mm
- Protective field height: 1,800 mm
- Type: 4, IEC/EN 61496
Part no.:
566318
CR50-1050S
Safety light curtain receiver
Part no.:
566510
- Series: COMPACTplus
- Resolution: 50 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
Part no.:
566510
CR50-1200S
Safety light curtain receiver
Part no.:
566512
- Series: COMPACTplus
- Resolution: 50 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
Part no.:
566512
CR50-1350S
Safety light curtain receiver
Part no.:
566513
- Series: COMPACTplus
- Resolution: 50 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
Part no.:
566513
CR50-1500S
Safety light curtain receiver
Part no.:
566515
- Series: COMPACTplus
- Resolution: 50 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
Part no.:
566515
CR50-1650S
Safety light curtain receiver
Part no.:
566516
- Series: COMPACTplus
- Resolution: 50 mm
- Protective field height: 1,650 mm
- Type: 4, IEC/EN 61496
Part no.:
566516
CR50-1800S
Safety light curtain receiver
Part no.:
566518
- Series: COMPACTplus
- Resolution: 50 mm
- Protective field height: 1,800 mm
- Type: 4, IEC/EN 61496
Part no.:
566518
CR50-2100S
Safety light curtain receiver
Part no.:
566521
- Series: COMPACTplus
- Resolution: 50 mm
- Protective field height: 2,100 mm
- Type: 4, IEC/EN 61496
Part no.:
566521
CR50-2400S
Safety light curtain receiver
Part no.:
566524
- Series: COMPACTplus
- Resolution: 50 mm
- Protective field height: 2,400 mm
- Type: 4, IEC/EN 61496
Part no.:
566524
CR50-2700S
Safety light curtain receiver
Part no.:
566527
- Series: COMPACTplus
- Resolution: 50 mm
- Protective field height: 2,700 mm
- Type: 4, IEC/EN 61496
Part no.:
566527
CR50-3000S
Safety light curtain receiver
Part no.:
566530
- Series: COMPACTplus
- Resolution: 50 mm
- Protective field height: 3,000 mm
- Type: 4, IEC/EN 61496
Part no.:
566530
CR90-1050S
Safety light curtain receiver
Part no.:
566910
- Series: COMPACTplus
- Resolution: 90 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
Part no.:
566910
CR90-1200S
Safety light curtain receiver
Part no.:
566912
- Series: COMPACTplus
- Resolution: 90 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
Part no.:
566912
CR90-1350S
Safety light curtain receiver
Part no.:
566913
- Series: COMPACTplus
- Resolution: 90 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
Part no.:
566913
CR90-150 S
Safety light curtain receiver
Part no.:
566901
- Series: COMPACTplus
- Resolution: 90 mm
- Protective field height: 150 mm
- Type: 4, IEC/EN 61496
Part no.:
566901
CR90-1500S
Safety light curtain receiver
Part no.:
566915
- Series: COMPACTplus
- Resolution: 90 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
Part no.:
566915
CR90-1650S
Safety light curtain receiver
Part no.:
566916
- Series: COMPACTplus
- Resolution: 90 mm
- Protective field height: 1,650 mm
- Type: 4, IEC/EN 61496
Part no.:
566916
CR90-1800S
Safety light curtain receiver
Part no.:
566918
- Series: COMPACTplus
- Resolution: 90 mm
- Protective field height: 1,800 mm
- Type: 4, IEC/EN 61496
Part no.:
566918
CR90-2100S
Safety light curtain receiver
Part no.:
566921
- Series: COMPACTplus
- Resolution: 90 mm
- Protective field height: 2,100 mm
- Type: 4, IEC/EN 61496
Part no.:
566921
CR90-2400S
Safety light curtain receiver
Part no.:
566924
- Series: COMPACTplus
- Resolution: 90 mm
- Protective field height: 2,400 mm
- Type: 4, IEC/EN 61496
Part no.:
566924
CR90-2700S
Safety light curtain receiver
Part no.:
566927
- Series: COMPACTplus
- Resolution: 90 mm
- Protective field height: 2,700 mm
- Type: 4, IEC/EN 61496
Part no.:
566927
CR90-3000S
Safety light curtain receiver
Part no.:
566930
- Series: COMPACTplus
- Resolution: 90 mm
- Protective field height: 3,000 mm
- Type: 4, IEC/EN 61496
Part no.:
566930
Filter
Results list: 2 products found
KS U-M12-8W-P1-030
Connection cable
Part no.:
50135143
- Connection: Connector, M12
- Version: Angled, Male
- No. of pins: 8 Piece(s)
- Cable length: 3,000 mm
Part no.:
50135143
KS U-M12-8W-P1-100
Connection cable
Part no.:
50135144
- Connection: Connector, M12
- Version: Angled, Male
- No. of pins: 8 Piece(s)
- Cable length: 10,000 mm
Part no.:
50135144
Filter
Results list: 1 products found
BT-2S
Mounting bracket set
Part no.:
560120
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
- Suitable for product group: Measuring light curtains
Part no.:
560120
Filter
Results list: 3 products found
Results list: 1 products found
Part no.:
430430
Results list: 1 products found
AC-SK1
Configuration adapter
Part no.:
520070
- Functions: Teach-in activation
- Suitable for: COMPACTplus multiple light beam safety devices
Part no.:
520070
EPLAN macro - zip