







Attention! This article is no longer available.





Follow-up article
Hello, we'd be happy to be of assistance to you.
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
Series | COMPACTplus |
Device type | Transmitter |
Cascading | Wired cascading, Host |
Application | Finger protection |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
PFHD | 2.26E-08 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Resolution | 14 mm |
Protective field height | 900 mm |
Operating range | 0 ... 6 m |
Synchronization | Optical between transmitter and receiver |
Light source | LED, Infrared |
Wavelength | 880 nm |
Mean power of transmitter diode | 8.73 µW |
Transmitted-signal shape | Modulated |
LED group | 1 |
Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Current consumption, max. | 75 mA, Without external load |
Residual ripple | -5 ... 5 % |
Fuse | External with max. 4 A semi time-lag |
Number of digital switching inputs | 1 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 2.5 V |
Switching voltage low, max. | 18.2 V |
Switching voltage, typ. | 24 V |
Voltage type | DC |
Switching current, max. | 3,000 mA |
Input resistance | 8,000 Ω |
Function | External test signal input |
Number of connections | 2 Piece(s) |
Function | Voltage supply |
Type of connection | Terminal |
No. of pins | 7 -pin |
Function | Cascade, Guest |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 8 -pin |
Permissible conductor cross section, typ. | 1 mm² |
Length of connection cable, max. | 100 m |
Permissible cable resistance to load, max. | 1,000 Ω |
Dimension (W x H x L) | 52 mm x 1,034 mm x 55 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Plastic |
Net weight | 2,700 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting |
Type of display | 7‑segment display |
Type of configuration | Switch |
Operational controls | Slide switch |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Certifications | c TÜV NRTL US c UL US |
US patents | US 6,418,546 B US 6,876,457 B |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
Results list: 50 products found
CT14-1050S
Safety light curtain transmitter
Part no.:
563110
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
Part no.:
563110
CT14-1200S
Safety light curtain transmitter
Part no.:
563112
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
Part no.:
563112
CT14-1350S
Safety light curtain transmitter
Part no.:
563113
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
Part no.:
563113
CT30-1050S
Safety light curtain transmitter
Part no.:
563310
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
Part no.:
563310
CT30-1200S
Safety light curtain transmitter
Part no.:
563312
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
Part no.:
563312
CT30-1350S
Safety light curtain transmitter
Part no.:
563313
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
Part no.:
563313
CT30-1500S
Safety light curtain transmitter
Part no.:
563315
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 30 mm
- Protective field height: 1,500 mm
Part no.:
563315
CT30-1650S
Safety light curtain transmitter
Part no.:
563316
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 30 mm
- Protective field height: 1,650 mm
Part no.:
563316
CT30-1800S
Safety light curtain transmitter
Part no.:
563318
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 30 mm
- Protective field height: 1,800 mm
Part no.:
563318
CT50-1050S
Safety light curtain transmitter
Part no.:
563510
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 50 mm
- Protective field height: 1,050 mm
Part no.:
563510
CT50-1200S
Safety light curtain transmitter
Part no.:
563512
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 50 mm
- Protective field height: 1,200 mm
Part no.:
563512
CT50-1350S
Safety light curtain transmitter
Part no.:
563513
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 50 mm
- Protective field height: 1,350 mm
Part no.:
563513
CT50-1500S
Safety light curtain transmitter
Part no.:
563515
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 50 mm
- Protective field height: 1,500 mm
Part no.:
563515
CT50-1650S
Safety light curtain transmitter
Part no.:
563516
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 50 mm
- Protective field height: 1,650 mm
Part no.:
563516
CT50-1800S
Safety light curtain transmitter
Part no.:
563518
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 50 mm
- Protective field height: 1,800 mm
Part no.:
563518
CT50-2100S
Safety light curtain transmitter
Part no.:
563521
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 50 mm
- Protective field height: 2,100 mm
Part no.:
563521
CT50-2400S
Safety light curtain transmitter
Part no.:
563524
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 50 mm
- Protective field height: 2,400 mm
Part no.:
563524
CT50-2700S
Safety light curtain transmitter
Part no.:
563527
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 50 mm
- Protective field height: 2,700 mm
Part no.:
563527
CT50-3000S
Safety light curtain transmitter
Part no.:
563530
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 50 mm
- Protective field height: 3,000 mm
Part no.:
563530
CT90-1050S
Safety light curtain transmitter
Part no.:
563910
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 90 mm
- Protective field height: 1,050 mm
Part no.:
563910
CT90-1200S
Safety light curtain transmitter
Part no.:
563912
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 90 mm
- Protective field height: 1,200 mm
Part no.:
563912
CT90-1350S
Safety light curtain transmitter
Part no.:
563913
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 90 mm
- Protective field height: 1,350 mm
Part no.:
563913
CT90-150 S
Safety light curtain transmitter
Part no.:
563901
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 90 mm
- Protective field height: 150 mm
Part no.:
563901
CT90-1500S
Safety light curtain transmitter
Part no.:
563915
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 90 mm
- Protective field height: 1,500 mm
Part no.:
563915
CT90-1650S
Safety light curtain transmitter
Part no.:
563916
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 90 mm
- Protective field height: 1,650 mm
Part no.:
563916
CT90-1800S
Safety light curtain transmitter
Part no.:
563918
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 90 mm
- Protective field height: 1,800 mm
Part no.:
563918
CT90-2100S
Safety light curtain transmitter
Part no.:
563921
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 90 mm
- Protective field height: 2,100 mm
Part no.:
563921
CT90-2400S
Safety light curtain transmitter
Part no.:
563924
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 90 mm
- Protective field height: 2,400 mm
Part no.:
563924
CT90-2700S
Safety light curtain transmitter
Part no.:
563927
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 90 mm
- Protective field height: 2,700 mm
Part no.:
563927
CT90-3000S
Safety light curtain transmitter
Part no.:
563930
- Series: COMPACTplus
- Operating range, max.: 0 m
- Resolution: 90 mm
- Protective field height: 3,000 mm
Part no.:
563930
Filter
Results list: 1 products found
BT-2S
Mounting bracket set
Part no.:
560120
- Type of fastening, at device: Screw type
- Type of fastening, at system: Through-hole mounting
- Mounting device material: Metal
- Suitable for product group: Measuring light curtains
Part no.:
560120
Filter
Results list: 3 products found
Results list: 2 products found